TCTOP0G476M8R-ZBR (New)
Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance)

ROHM's chip tantalum capacitors (TCTO series), encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower the ESR.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | TCTOP0G476M8R-ZBR
Status | Recommended
Package | TCTOP
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

P

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.2

Rated voltage [V]

4.0

Capacitance at 120Hz [µF]

47.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

18.8

tanδ25°C at 120Hz [%] 25°C

15.0

ESR at 100kHz [mΩ]

100.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

671

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Large Capacitance
・Low ESR
・High retardancy