TCTOM1A475M8R
Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance)

[Announcement] The Transfer of the Tantalum Capacitor Business
ROHM Co., Ltd. has reached a final agreement on the transfer of assets related to the tantalum capacitor business. Read news release open in new tab for more detail.


ROHM's chip tantalum capacitors (TCTO series), encapsulating the conductive polymer for cathode into bottom surface electrode structure, drastically lower the ESR.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TCTOM1A475M8R
Status | Active
Package | TCTOM
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

M

Size[mm](inch)

1608(0603)

Case height [mm]

Max. 0.9

Rated voltage [V]

10.0

Capacitance at 120Hz [µF]

4.7

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

4.7

tanδ25°C at 120Hz [%] 25°C

6.0

ESR at 100kHz [mΩ]

500.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

264

Operating Temperature[°C]

-55 to 105

Find Similar

Features:

・Small and low profile
・Large Capacitance
・Low ESR
・High retardancy