TCTOBL1V685M8R-ZF1
Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance)

The TCTOBL use the conductive polymer at the cathode and features ultra-low ESR. Bottom electrode configuration results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TCTOBL1V685M8R-ZF1
Status | Recommended
Package | TCTOBL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

BL

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 1.2

Rated voltage [V]

35.0

Capacitance at 120Hz [µF]

6.8

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

47.6

tanδ25°C at 120Hz [%] 25°C

10.0

ESR at 100kHz [mΩ]

150.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

800

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Large Capacitance
・Low ESR
・High retardancy

Design Resources

 

Documents

Tools

2D/3D/CAD

  • TCTOBL 3D STEP Data

Packaging & Quality