Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOBL0J107M8R-ZN1 (Under Development)

The TCTOBL use the conductive polymer at the cathode and features ultra-low ESR. Bottom electrode configuration results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.

Buy Sample Contact Us Data Sheet
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Buy Sample Contact Us Data Sheet
Part Number | TCTOBL0J107M8R-ZN1
Package | TCTOBL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

BL

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 1.2

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

100.0

Capacitance tolerance [%]

±20

Leakage current 25℃ 1WV 5min [µA]

63.0

tanδ25℃ at 120Hz [%] 25℃

8.0

ESR at 100kHz [mΩ]

35.0

Maximum Allowable Ripple Current
≦45℃
100kHz [mArms]

1463.0

Operating Temperature[℃]

-55 to 105

Features:

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan