TCTOBL0G337M8R-ZS1 (Under Development)
Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance)

[Announcement] The Transfer of the Tantalum Capacitor Business
ROHM Co., Ltd. has reached a final agreement on the transfer of assets related to the tantalum capacitor business. Read news release open in new tab for more detail.


The TCTOBL use the conductive polymer at the cathode and features ultra-low ESR. Bottom electrode configuration results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | TCTOBL0G337M8R-ZS1
Package | TCTOBL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

BL

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 1.2

Rated voltage [V]

4.0

Capacitance at 120Hz [µF]

330.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

132.0

tanδ25°C at 120Hz [%] 25°C

15.0

ESR at 100kHz [mΩ]

45.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

1500

Operating Temperature[°C]

-55 to 105

Find Similar

Features:

・Small and low profile
・Large Capacitance
・Low ESR
・High retardancy