Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOA0J107M8R-ZS1

ROHM's chip tantalum capacitors (TCTO series), encapsulating the conductive polymer for cathode into bottom surface electrode structure, drastically lower the ESR.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCTOA0J107M8R-ZS1
Status | Active
Package | TCTOA
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

A

Size[mm](inch)

3216(1206)

Case height [mm]

Max. 1.8

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

100.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

63.0

tanδ25°C at 120Hz [%] 25°C

15.0

ESR at 100kHz [mΩ]

45.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

1247.0

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan