TCSOPL1C106M8R-ZF1 (New)
Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance)

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TCSOPL1C106M8R-ZF1
Status | Active
Package | TCSOPL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

PL

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.0

Rated voltage [V]

16.0

Capacitance at 120Hz [µF]

10.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

48.0

tanδ25°C at 120Hz [%] 25°C

10.0

ESR at 100kHz [mΩ]

150.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

516

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Extra Large Capacitance
・Low ESR
・High retardancy

Design Resources

 

Tools

2D/3D/CAD

  • TCSOPL 3D STEP Data

Characteristics Data

  • ESD Data

Packaging & Quality

Package Information

  • Inner Structure
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering
  • Land Pattern

Manufacturing Data

  • Reliability Test Result
  • Factory Information

Environmental Data

  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)