Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance) - TCSOPL1A226M8R

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCSOPL1A226M8R
Status | Active
Package | TCSOPL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

PL

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.0

Rated voltage [V]

10.0

Capacitance at 120Hz [µF]

22.0

Capacitance tolerance [%]

±20

Leakage current 25℃ 1WV 5min [µA]

22.0

tanδ25℃ at 120Hz [%] 25℃

15.0

ESR at 100kHz [mΩ]

200.0

Maximum Allowable Ripple Current
≦45℃
100kHz [mArms]

447.0

Operating Temperature[℃]

-55 to 105

Features:

・Small and low profile
・Extra Large Capacitance
・Low ESRt
・Highly reterdan