TCSOPL0J686M8R-ZD1 (Under Development)
Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance)

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | TCSOPL0J686M8R-ZD1
Package | TCSOPL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

PL

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.0

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

68.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

129.0

tanδ25°C at 120Hz [%] 25°C

15.0

ESR at 100kHz [mΩ]

200.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

447

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Extra Large Capacitance
・Low ESR
・High retardancy