TCSOPE0K336M8R-ZF1 (New)
Conductive polymer chip capacitors(New Bottom surface electrode type: Extra Large capacitance)

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TCSOPE0K336M8R-ZF1
Status | Active
Package | TCSOPE
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

PE

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 0.8

Rated voltage [V]

8.0

Capacitance at 120Hz [µF]

33.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

26.4

tanδ25°C at 120Hz [%] 25°C

15.0

ESR at 100kHz [mΩ]

150.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

516

Operating Temperature[°C]

-55 to 105

Features:

  • Conductive polymer used at the cathode for ultra-low ESR.
  • New package structure results in the largest capacitance.
  • Compact, low profile, ultra-high capacitance contributes to smaller, thinner sets with greater functionality.
  • Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.

Design Resources

 

Documents

Packaging & Quality

Manufacturing Data

Environmental Data