TCOB0E227M8R-EN1
Conductive Polymer Capacitors (Standard)

ROHM's chip tantalum capacitors (TCO series), encapsulating the conductive polymer for cathode drastically lower the ESR.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | TCOB0E227M8R-EN1
Status | Active
Package | TCOB
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

B

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 2.1

Rated voltage [V]

2.5

Capacitance at 120Hz [µF]

220.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

55.0

tanδ25°C at 120Hz [%] 25°C

8.0

ESR at 100kHz [mΩ]

35.0

Maximum Allowable Ripple Current
≦45°C
100kHz [mArms]

1900

Operating Temperature[°C]

-55 to 105

Features:

・Low ESR
・High retardancy

Design Resources

 

Tools

Characteristics Data

  • ESD Data

Packaging & Quality

Package Information

  • Inner Structure
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering
  • Land Pattern

Manufacturing Data

  • Reliability Test Result
  • Factory Information

Environmental Data

  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)