ROHM Product Detail

Last Time Buy BU9873F
I²C BUS Serial Interface RTC with High-precision Oscillation Adjustment

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU9873F-GTE2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Time Keeping Voltage(Min.)[V]

1.45

Supply voltage(Min.)[V]

1.8

Supply voltage(Max.)[V]

5.5

Time Keeping Current(Typ.)[uA]

0.4

Time Keeping Current(Max.)[uA]

1

Access Frequency 1 [kHz]

100

Access Frequency 1 [kHz]

400

I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

・Connected to the CPU via I²C Interface
・Time (Hour・Minute・Second, Selectable 12-Hour and 24-Hour Mode Setting)
・Calendar (Year・Month・Day・Week)
・Periodic Interrupt Function (Output from INTRB, Ranging from 1 Second to 1 Month)
・Alarm Interrupt Function (Day-of-Week・Hour・Minute in Setting Format, Output from INTRB)
・Oscillation Halt Sensing Function
・32.768 kHz Clock Output (Output from 32KOUT with Control Pin)
・±30 Second Adjustment Function
・Automatic Leap Year Recognition up to the Year 2099
・Built-in Oscillation Stabilizing Capacitors (CG, CD)
・High-Precision Oscillation Adjustment Circuit
X

Most Viewed