ROHM Product Detail

Last Time Buy BU2362FV
DVD-video Reference Clock Generators for A/V Equipment

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU2362FV-E2
Status | Last Time Buy
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply voltage(Min.)[V]

2.7

Supply voltage(Max.)[V]

3.6

Reference Frequency [MHz]

27

DVD-Video Clock1[MHz]

27

DVD,Audio,CCD Clock 512fs[MHz]

24.5760 / 22.5792

DVD,Audio,CCD Clock Other[MHz]

36.8640 / 16.9344

System Clock 768fs[MHz]

33.8688

System Clock 384fs[MHz]

16.9344

System Clock Other[MHz]

36.864

Jitter 1σ(Typ.) [psec]

70

Long-term Jitter P-P(Typ.)[ns]

12(Audio)

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・AUDIO clock of high C / N characteristics providing a low level of distortion factor
・The AUDIO clock provides switching selection outputs
・Single power supply of 3.3V
X

Most Viewed