ROHM Product Detail

Last Time Buy BU2394KN
3ch Clock Generators for Digital Cameras

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU2394KN-E2
Status | Last Time Buy
Package | VQFN20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Supply voltage(Min.)[V]

3

Supply voltage(Max.)[V]

3.6

Video Clock[MHz]

14.318182 / 17.734450

CCD Clock[MHz]

135.000000 / 108.000000 / 98.181818 / 110.000000

USB Clock[MHz]

48.008022

Jitter 1σ(Typ.) [psec]

30

Operating Temperature (Min.)[°C]

-5

Operating Temperature (Max.)[°C]

70

Package Size [mm]

4.2x4.2 (t=0.95)

Features:

・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・The CCD clock provides switching selection outputs
・Providing the output of low period-jitter clock
・Incorporating compact package VQFN-20 most suited for mobile devices
・Single power supply of 3.3V
X

Most Viewed