ROHM Product Detail

BD9555FVM-C
50V 1ch Timer IC for Automotive

ROHM’s BD9555FVM-C is 50V-withstanding 1ch CR timer IC. Cycle and duty width can be set through external resistance and capacity. It is most suitable as timer and OSC for Automotive, so input voltage range and operating temperature range are wide.

Product Detail

 
Part Number | BD9555FVM-CGTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply Voltage (Min.) [V]

4.5

Power Supply Voltage (Max.) [V]

42

CR Timer Frequency Range [Hz]

1 to 10K

Circuit Current (Typ.)[mA]

1

Circuit Current (Typ.)[mA]

3

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x2.9 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Frequency and Duty Width Setting Through External Resistance and Capacity
  • Wide Input Voltage Range
  • Wide Operating Temperature Range
  • Very Small MSOP8 Package
X

Most Viewed