ROHM Product Detail

PCW1CAAL10GA102CP (Under Development)
1nF 16V, Low ESR / Low ESL Silicon Capacitor with Top and Bottom Electrodes

PCW1CAAL10GA102CP is a wire-bondable silicon capacitor developed for AI servers and high-speed optical transceivers. Combining 1 nF capacitance with an ultra-compact 0.25 mm × 0.25 mm, low-profile structure, it delivers stable capacitance characteristics over temperature variations and DC bias conditions. Its low ESR and low ESL characteristics help maintain low impedance in high-frequency ranges, supporting power noise reduction in decoupling applications. Placement close to ICs through wire-bonding connections helps reduce wiring-induced parasitic inductance, making the device suitable for high-density designs. PCW1CAAL10GA102CP contributes to the performance and stable operation of optical communication modules for 800 Gbps, 1.6 Tbps and future higher-speed systems, as well as optical transceivers used in AI server applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | PCW1CAAL10GA102CP
Package |
Packing Type | Grip ring
Unit Quantity | 24000
Minimum Package Quantity | 24000
RoHS | Yes

Specifications:

Capacitance value [pF]

1000

Rated Voltage [V]

16

Size [mm](inch)

0.25x0.25 (0.01x0.01)

Height [μm]

100

Mounting by

Wire-bonding vertical

Operating Temperature (Min.)[°C]

-55

Operating Temperature (Max.)[°C]

150

Find Similar

Features:

  • High reliability / high operation temperature
  • Low profile (100um)
  • High stability over temperature and DC bias
  • Break down voltage: 30V
X

Most Viewed