BH76333FVM
Broadband Low Voltage Single-circuit Video Switchers
Not Recommended for New Designs
BH76333FVM
Broadband Low Voltage Single-circuit Video Switchers
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Vcc(Min.)[V]
2.8
Vcc(Max.)[V]
5.5
Iq[mA]
8
Ext. Gain
No
Maximum Output Gain[dB]
0
Number of Outputs
1
Number of Inputs
3
Input Type
BIAS
Output type
DC Output
75ohm driver
No
Output Voltage
3.4
I/F
PORT
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.0x2.9 (t=0.9)
Features:
・Able to use a wide range of power supply voltage, from 2.8V to 5.5V・Wide output dynamic range
・Excellent frequency response (100kHz / 30MHz 0dB (Typ.))
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0μA (Typ.)
・Bias input (Zin=150kΩ)
・MSOP8 compact package