ROHM Product Detail

Not Recommended for New Designs BH76333FVM
Broadband Low Voltage Single-circuit Video Switchers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH76333FVM-TR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Vcc(Min.)[V]

2.8

Vcc(Max.)[V]

5.5

Iq[mA]

8

Ext. Gain

No

Maximum Output Gain[dB]

0

Number of Outputs

1

Number of Inputs

3

Input Type

BIAS

Output type

DC Output

75ohm driver

No

Output Voltage

3.4

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
・Wide output dynamic range
・Excellent frequency response (100kHz / 30MHz 0dB (Typ.))
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0μA (Typ.)
・Bias input (Zin=150kΩ)
・MSOP8 compact package
X

Most Viewed