BH76332FVM
Broadband Low Voltage Single-circuit Video Switchers

BH76330FVM, BH76331FVM, BH76332FVM, and BH76333FVM are video signal switching ICs, each with three inputs and one circuit output, which feature wide dynamic range and frequency response. Since these ICs can be used with low voltage starting at Vcc = 2.8V, they are applicable not only in stationary devices but also in mobile devices. This product line-up supports a broad range of input signals, depending on whether or not a 6-dB video amplifier and video driver are included and what combination of sync tip clamp type and bias (resistor termination) type inputs are used.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH76332FVM-TR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.8

Vcc(Max.)[V]

5.5

Iq[mA]

9

Ext. Gain

No

Maximum Output Gain[dB]

0

Number of Outputs

1

Number of Inputs

3

Input Type

CLAMP

Output type

DC Output

75ohm driver

No

Output Voltage

3.8

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
・Wide output dynamic range
・Excellent frequency response (100kHz / 30MHz 0dB (Typ.))
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0μA (Typ.)
・Sync tip clamp input
・MSOP8 compact package
X

Most Viewed