BH76906GU
Ultra-compact Wafer-level chip size package Output Capacitor-less Video Drivers

The BH768??FVM series video drivers integrate all of the same functions in a smaller Chip Sized Package (CSP), contributing to end-product miniaturization. The units feature a built-in charge pump that eliminates the need for a large capacitance output capacitor, an LPF optimized for portable devices, a standby current consumption of 0uA, and the capability to operate from a voltage source as low as 2.5V, making them ideal for high-density applications requiring low power consumption.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH76906GU-E2
Status | Recommended
Package | VCSP85H1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

3.45

Iq[mA]

15

Number of Outputs

1

Number of Inputs

1

Input Type

BIAS

Output type

Ground Centered

Frequency response 1

-0.2(4.5MHz)

Frequency response 2

-44(23.5MHz)

LPF

8th order, 4.5MHz

75ohm driver

Yes

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.68x1.68 (t=1)

Find Similar

Features:

・Ultra-small wafer level CSP (1.6mm x 1.6mm), Hmax=1.0mm
・Improved Switching noise level compare with BH768xxFVM series
・Select among four video driver amp gain settings: 6 dB, 9 dB, 12 dB, and 16.5 dB
・Large-output video driver has maximum output voltage of 5.2 Vpp Wide operation range supports low-voltage operation as well
・No output coupling capacitor is needed, which makes for a more compact design
・Built-in standby function sets circuit current to 0 µA (typ.) during standby mode
・Clear image reproduction by on-chip 8-order 4.5-MHz LPF (Low Pass Filter)
・Bias input method is used to support not only video signals but also chroma signals and RGB signals
・Ground Mode Switch makes a dual-use terminal possible. (BH76706GU)
X

Most Viewed