ROHM Product Detail

Not Recommended for New Designs BH76816FVM
Output Capacitor-less Video Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH76816FVM-TR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

3.45

Iq[mA]

15

Number of Outputs

1

Number of Inputs

1

Input Type

BIAS

Output type

Ground Centered

Frequency response 1

-0.45(4.5MHz)

Frequency response 2

-51(23.5MHz)

LPF

8th order, 4.5MHz

75ohm driver

Yes

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・Select among four video driver amp gain settings: 6 dB, 9 dB, 12 dB, and 16 dB
・Large-output video driver has maximum output voltage of 5.2 Vpp. Wide operation range supports low-voltage operation as well.
・No output coupling capacitor is needed, which makes for a more compact design
・Built-in standby function sets circuit current to 0 µA (typ.) during standby mode
・Clear image reproduction by on-chip 8-order 4.5-MHz LPF (Low Pass Filter)
・Bias input method is used to support not only video signals but also chroma signals and RGB signals
・MSOP8 compact package
X

Most Viewed