ROHM Product Detail

Not Recommended for New Designs BH76330FVM
Video Drivers with Built-in Input Selection SW

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH76330FVM-TR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Vcc(Min.)[V]

2.8

Vcc(Max.)[V]

5.5

Iq[mA]

10

Number of Outputs

1

Number of Inputs

3

Input Type

CLAMP

Output type

DC Output

75ohm driver

Yes

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
・Wide output dynamic range
・Excellent frequency response (100kHz / 10MHz 0dB [typ.])
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0μA (Typ.)
・Sync tip clamp input (BH76330FVM)
・Bias input (Zin=150kohm) (BH76331FVM)
・6dB amp and 75Ω driver are built in
・Enables two load drivers [when using output coupling capacitor]
・Able to be used without output coupling capacitor (BH76330FVM)
・MSOP8 compact package
X

Most Viewed