ROHM Product Detail

Not Recommended for New Designs BH76109HFV
Compact, Low Current consumption Single Output Video Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH76109HFV-TR
Package | HVSOF6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.6

Vcc(Max.)[V]

5.5

Iq[mA]

7

Number of Outputs

1

Number of Inputs

1

Input Type

CLAMP

Output type

DC Output

Frequency response 1

0.1(4.5MHz)

Frequency response 2

-45(23.5MHz)

LPF

8th order, 4.5MHz

75ohm driver

Yes

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x3.0 (t=0.75)

Features:

・Wide operating voltage range: Vcc = 2.6 V~5.5 V
・Built-in 8th order LPF
・Built-in sync-tip clamp circuit
・Compact HVSOF6 package (3.0 mm × 1.6 mm × 0.75 mm)
・Built-in standby function Standby current: 0uA (typ.)
・Selectable gain 6dB (BH76106HFV, BH76206HFV), 9dB (BH76109HFV), 12dB (BH76112HFV)
・Selectable filter characteristics f = 4.5 MHz (BH761xxHFV), f = 6.0 MHz (BH76206HFV)
X

Most Viewed