ROHM Product Detail

Last Time Buy BU6521KV
Video Encoders with built-in Image Correction

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU6521KV-E2
Status | Last Time Buy
Package | VQFP48C
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 1

Specifications:

Vcc(Min.)[V]

1.4

Vcc(Max.)[V]

1.6

Video I/F

8bit YUV=4:2:2, ITU-R BT.656

Display information

ITU-R.656

I/F

I2C BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.0x9.0 (t=1.625)

Features:

・Input / output data format ITU-R BT.656 or YCbCr with synchronization signal
・Video output data format NTSC / PAL SD-TV composite video output (CVBS)
・Fog image correcting function
・Image correction built-in dynamic range correction with Adaptive Image Enhancer (AIE)
・Built-in edge-emphasizing filter and gamma filter
・Built-in slave function for 2-line serial interface
・Built-in master function for SPI BUS
X

Most Viewed