ROHM Product Detail

Last Time Buy BU94702AKV
USB Audio Decoder ICs

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU94702AKV-E2
Status | Last Time Buy
Package | VQFP80
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3

Vcc(Max.)[V]

3.6

Digital Audio I/F

I2S SPDIF

USB

USB2.0 Full Speed

SD

MMC SD / miniSD / microSD / SDHC

Display information

Number(Folder, File), Reproduction time, Name(Folder, File), Tag(Artist, Album, Title)

MP3

MPEG 1, 2, 2.5 LAYER 1, 2, 3

WMA

WMA9 Standard

AAC

MPEG4 AAC-LC

I/F

I2C BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

14.0x14.0 (t=1.6)

Features:

・ USB2.0 Full Speed host I/F function contained.
・ SD card I/F function contained.
・ I²C format I/F function contained.
・ Protocol conversion from I²C to USB HID or from USB HID to I²C. *1
・ MP3 encode function contained. *2,*3,*10
・ MP3 decode function contained. *4
・ WMA decode function contained. *5
・ AAC decode function contained. *6,*7
・ WAV format file playing function contained. *7
・ Sample Rate Converter contained. *8
・ System Controller contained.
・ FAT analysis function contained.
・ CD-ROM I/F function and CD-ROM decoder function contained.
・ Browsing function of File Names, Folder Names on music playing contained.
・ ID3TAG and WMATAG and AACTAG Analysis.
・ Fast forward/backward playing function contained.
・ Resume function contained.
・ File data Reading/Writing function contained.
・ Program download function from external serial Flash ROM contained.
・ Audio DAC and Sound Effect function contained.
・ Digital Audio Out function contained. *9
・ Regulator for internal CORE power supply contained.
X

Most Viewed