BD3873FS - Packaging & Quality

ROHM's sound processors deliver high-fidelity audio, are easy to use, integrate a two-band equalizer, and are compatible with power supply voltages between 4.5V and 9.5V due to low current consumption operation, making them ideally suited for use in portable stereo systems.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)