ROHM Product Detail

Obsolete BD3873FS
Sound Processors with Built-in 2-Band Equalizer

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD3873FS-E2
Status | Obsolete
Package | SSOP-A24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input Gain (dB/Ad-Sw) ?

18 / 21 / 24 / 27

Vcc(Min.)[V]

4.5

Vcc(Max.)[V]

9.5

Iq[mA]

8

Tone Control Band

BASS, Treble

Volume Range/Step (dB/dB) ?

0to-87 / -∞ (1dB / step)

Output Voltage (V, typ)

2.1

THD+N (dB)

0.01

Output Noise[µVrms]

40(Gv=24dB)

Surround

Yes

I/F

2-wire

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10.0x7.8 (t=2.1)

Features:

  • Using extemal components,center frequencies and Q factors of the bass characteristics are flexible.
  • Providing a mute switch onto one of the input pins allows cross-talk suppression.
  • A surround function can be constructed without external components.
  • Enargy-saving design resulting in low current consumption,by utillizing the BiCMOS process.
X

Most Viewed