ROHM Product Detail

Last Time Buy BD3872FS
Sound Processors with Built-in 2-Band Equalizer

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3872FS-E2
Status | Last Time Buy
Package | SSOP-A32
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

Stereo 5

Input Gain (dB/Ad-Sw) ?

+28~0

Vcc(Min.)[V]

4.5

Vcc(Max.)[V]

9.5

Iq[mA]

8

Tone Control Band

BASS, Treble

Volume (ch/Ad-Sw) ?

2/-

Volume Range/Step (dB/dB) ?

0~-87, -∞/1

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

I

Output Voltage (V, typ)

2.1

THD+N (dB)

0.01

EQ (number of Band) ?

2

Output Noise[µVrms]

4.5

Surround

Yes

I/F

2-wire

Power Supply Voltage (V) ?

4.5~9.5

Temperature (Min.)[°C]

-25

Temperature (Max.)[°C]

75

Package Size [mm]

13.6x7.8 (t=2.01)

Features:

  • Using extemal components,center frequencies and Q factors of the bass characteristics are flexible.
  • Providing a mute switch onto one of the input pins allows cross-talk suppression.
  • A surround function can be constructed without external components.
  • Enargy-saving design resulting in low current consumption,by utillizing the BiCMOS process.
X

Most Viewed