ROHM Product Detail

Last Time Buy BD3813KS
5.1ch Sound Processors

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3813KS-E2
Status | Last Time Buy
Package | SQFP56
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

6

Vcc(Min.)[V]

10

Vcc(Max.)[V]

14.6

Iq[mA]

20

Outputs

6

Tone Control Band

BASS, Treble

Volume (ch/Ad-Sw) ?

6/-

Volume Range/Step (dB/dB) ?

+12~0/6

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

I

Fader (ch/Ad-Sw) ?

6/-

Fader Range/Step (dB/dB) ?

0~-95/1

Output Voltage (V, typ)

4.2

THD+N (dB)

0.004

EQ (number of Band) ?

2

Output Noise[µVrms]

1.5

I/F

2-wire

Power Supply Voltage (V) ?

±5~±7.3

Temperature (Min.)[°C]

-20

Temperature (Max.)[°C]

75

Package Size [mm]

12.4x12.4 (t=2.3)

Features:

  • Wide dynamic range: 129dB (Tone Bypass, VOL=MUTE, IHF-A)
  • Independent 6 channels for Master Volume (0 to -95 dB, MUTE 1dB/Step)
    Implementation of a resistance ladder type circuit reduces residual noise and a
    shock sound at switching.
  • Low current consumption design achieved by adopting the Bi-CMOS process
  • Maximum output voltage: 4.2Vrms (Vcc=7V, VEE=-7V, RL=10kΩ)
  • Built-in 5ch independent input gain amplifier useful for amplifying input signals
  • Built-in 2ch output port
  • 2-wire serial control (For both 3.3V and 5V)
X

Most Viewed