ROHM Product Detail

BD37533FV
Sound Processors with built-in 3-band Equalizers

This series supports common control software, increasing design and development efficiency. Tone quality can be adjusted by parametric equalizer using no external components. The built-in three-band equalizer sub woofer output allows for a space saving design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD37533FV-E2
Status | Active
Package | SSOP-B28
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

Stereo 3/1/0

ISO Input (ch) ?

Stereo 1/2/3

Input Gain (dB/Ad-Sw) ?

+20~0/Yes

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

38

Outputs

6

Tone Control Band

BASS, Middle, Treble

Number of of single input

2/3/5

Volume (ch/Ad-Sw) ?

2/Yes

Volume Range/Step (dB/dB) ?

+15~-79, -∞/1

Parametric EQ

Yes

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Fader (ch/Ad-Sw) ?

5/Yes

LPF/HPF for SUB WOOFER

LPF

Fader Range/Step (dB/dB) ?

+15~-79, -∞/1

Output Voltage (V, typ)

2.2

THD+N (dB)

0.001

EQ (number of Band) ?

3

MUTE Terminal ?

Yes

Mixing Input ?

E 1

Output Noise[µVrms]

3.8

Other ?

Loudness

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10.0x7.6 (t=1.35)

Find Similar

Features:

  • Reduce switching noise of input gain control, mute, main volume,
    fader volume, bass, middle, treble, loudness, by using advanced switch circuit
    [Possible to control all steps]
  • Built-in ground isolation amplifier inputs, ideal for external stereo input.
  • Built-in differential input selector that can make various combination of
    single-ended / differential input.
  • Built-in input gain controller reduce switching noise for volume of a portable audio input.
  • Decrease the number of external components by
    built-in 3-band equalizer filter, LPF for subwoofer, loudness filter,
    And, possible to control Q, Gv, fo of 3-band equalizer and fc of LPF,
    and fo, Gv of loudness by I²C BUS control freely.
  • It is possible for the bass, middle, treble to the gain adjustment
    quantity of ±20dB and 1 dB step gain adjustment.
  • It is equipped with output terminals of Subwoofer.
    Moreover, the stereo signal of the front and rear also can be
    output by the I²C BUS control.
  • Built-in mixing input and mixing attenuation.
  • Bi-CMOS process is suitable for the design of low current and low energy.
    And it provides more quality for small-scale regulator and heat in a set.
  • Package is SSOP-B28. Putting input-terminals together
    and output-terminals together can make PCB layout easier
    and can makes area of PCB smaller.
  • It is possible to control by 3.3V / 5V for I²C BUS.
X

Most Viewed