ROHM Product Detail

BD37511FS
Sound Processors with built-in 2-band Equalizers

This series supports common control software, increasing design and development efficiency. In addition, an internal 2-band equalizer enables the adjustment of the tone and bass signals without using external components, while 3 input selectors and 4ch independent volume and fader control ensure compatibility with 3 audio inputs and 4ch output (front/rear/left/right), contributing to greater space savings.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD37511FS-E2
Status | Recommended
Package | SSOP-A20
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

Stereo 3

Input Gain (dB/Ad-Sw) ?

+20~0/-

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

15

Outputs

4

Tone Control Band

BASS, Treble

Number of of single input

3

Volume (ch/Ad-Sw) ?

2/Yes

Volume Range/Step (dB/dB) ?

0~-40/1

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Fader (ch/Ad-Sw) ?

4/Yes

Fader Range/Step (dB/dB) ?

0~-62, -∞/1

Output Voltage (V, typ)

2.2

THD+N (dB)

0.005

EQ (number of Band) ?

2

MUTE Terminal ?

Yes

Output Noise[µVrms]

6

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

8.7x7.8 (t=2.01)

Find Similar

Features:

  • Reduce switching noise of mute, main volume, fader volume,
    bass, and treble by using advanced switch circuit
    [Possible to control all steps]
  • Decrease the number of external components by
    built-in 2-band equalizer filter.
    And, possible to control Gv of 2-band equalizer by
    I²C BUS control.
  • It is possible for the bass, treble to the gain adjustment
    quantity of ±20dB and 1 dB step gain adjustment.
  • Bi-CMOS process is suitable for the design of low current
    and low energy. And it provides more quality for
    small scale regulator and heat in a set.
  • Package is SSOP-A20. Putting input-terminals together and
    output-terminals together can make PCB layout easier
    and can makes area of PCB smaller.)
  • It is possible to control by 3.3V / 5V for I²C BUS.
X

Most Viewed