ROHM Product Detail

BD37503FV
Sound Processors with built-in 2-band Equalizers

Sound processor which has built-in 4input selector and2-band equalizer filter. And, loudness filter and 2nd-orderanti-aliasing filter which attenuate noise occurs at output of DAC are available, either one by switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD37503FV-E2
Status | Recommended
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

Stereo 3

ISO Input (ch) ?

Stereo 1

Input Gain (dB/Ad-Sw) ?

+20~0/-

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

20

Outputs

4

Tone Control Band

BASS, Treble

Number of of single input

3

Volume (ch/Ad-Sw) ?

2/Yes

Volume Range/Step (dB/dB) ?

0~-36, -∞/1

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Fader (ch/Ad-Sw) ?

4/Yes

Fader Range/Step (dB/dB) ?

0~-62, -∞/1

Output Voltage (V, typ)

2.1

THD+N (dB)

0.001

EQ (number of Band) ?

2

Output Noise[µVrms]

5.8

Other ?

Loudness

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

6.5x6.4 (t=1.45)

Find Similar

Features:

・ Built-in differential input selector that can make various combination of single-ended / differential input.
・ Reduce switching noise by using advanced switch circuit
・ Built-in ground isolation amplifier inputs, ideal for external stereo input.
・ Decrease the number of external components by built-in 2nd-order anti-aliasing filter
・ Decrease the number of external components by built-in 2-band equalizer filter and loudness filter.
・ A PCB area can be reduced and PCB layouts become easy thanks to that signal flow is gathered to one direction by arrangement of input and output left side and right side separately.
・ It is possible to control by 3.3V / 5V for I²C BUS serial controller.
X

Most Viewed