BD37069FV-M
Sound Processor for Car Audio with Built-in High-Voltage Amplifier and 2nd Order Post Filter

BD37069FV-M is a sound processor developed for car audio with built-in selector of six stereo inputs and output interfaced to ADC after adjusting signal level. BD37069FV-M has a 6-channel volume circuit and built-in 2nd order post filter which reduces the out-of-band noise. The High-Voltage function is capable to reach up to 5.2VRMS maximum output. Furthermore, the IC is simple to design due to the built-in TDMA noise reduction systems.

Product Detail

 
Part Number | BD37069FV-ME2
Status | Recommended
Package | SSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Input (ch) ?

Stereo 6

ISO Input (ch) ?

Stereo 4

Input Gain (dB/Ad-Sw) ?

+23~-15/Yes

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

30

Outputs

6

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

I

Fader (ch/Ad-Sw) ?

6/Yes

Fader Range/Step (dB/dB) ?

+23~-79, -∞/1

Output Voltage (V, typ)

5.2

THD+N (dB)

0.003

Mixing Input ?

E 1

Output Noise[µVrms]

3.1

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5(VCCL) VCCL~17.8VCCH)

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Built-in differential input selector that can select single-ended / differential input
  • Reduce switching pop noise of input gain control due to the built-in advanced switch circuit
  • Less out-of-band noise of DAC by built-in 2nd order post filter
  • Built-in buffered ground isolation amplifier to achieve high CMRR characteristics
  • Built-in TDMA noise reduction circuit reduces the additional components for external filter
  • Available to output 5.2VRMS by High-Voltage function (This device is possible to 3.2VRMS output by using another High-Voltage mode, VCCH=11.5V)
  • Available to control by 3.3V / 5V for I2C-bus controller
  • The input and output terminals are located together to arrange the flow of signal in a same direction making the PCB layout easier and PCB area smaller
X

Most Viewed