BD37067FV-M
Sound Processor for car audio with built-in 2nd order post filter

It is built-in input selector of 6 stereo source and output to ADC after adjusting signal level. And built-in 2nd order post filter to reduce out of band noise and 6ch Volume circuit. Moreover, it is simple to design set by built-in TDMA noise reduction systems.

Product Detail

 
Part Number | BD37067FV-ME2
Status | Recommended
Package | SSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Input (ch) ?

Stereo 6

ISO Input (ch) ?

Stereo 3

Input Gain (dB/Ad-Sw) ?

+23~-15/Yes

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

37

Outputs

6

Number of of single input

2/3/4/5

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

I

Fader (ch/Ad-Sw) ?

6/Yes

Fader Range/Step (dB/dB) ?

+23~-79, -∞/1

Output Voltage (V, typ)

2.1

THD+N (dB)

0.003

Mixing Input ?

E 1

Output Noise[µVrms]

8

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Built-in differential input selector that can select single-ended / differential input
  • Reduce the shock noise when switching gain due to built-in advanced switch circuit
  • Decrease the out of band noise of DAC by built-in 2nd order post filter.
  • Built-in buffered ground isolation amplifier to realize high CMRR characteristics
  • No need to countermeasure using external components built-in TDMA noise reduction circuit
  • Package is SSOP-B40. Putting same direction input-terminals and output-terminals make PCB layout easier and PCB area smaller.
  • It is possible to control by 3.3V for I²C-BUS controller
  • AEC-Q100 Qualified.
X

Most Viewed