BD37034FV-M
General-Purpose Electronic Volume with Built-in Advanced Switch

BD37034FV-M is sound processors for car audio. The functions are stereo 5 input selector, volume, 3-band equalizer, loudness, 6ch fader, mixing, HPF for front and rear, LPF for subwoofer, anti-aliasing-filter, Hi-Voltage output, output level detector. Moreover, “Advanced switch circuit”, that is ROHM original technology, can reduce various switching noise (ex. No-signal, low frequency likes 20Hz & large signal inputs). “Advanced switch” makes control of microcomputer easier, and can construct high quality car audio system.

Product Detail

 
Part Number | BD37034FV-ME2
Status | Recommended
Package | SSOP-B28
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Input (ch) ?

Stereo 5

ISO Input (ch) ?

Stereo 2

Input Gain (dB/Ad-Sw) ?

+16~0/Yes

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

36

Outputs

3

Tone Control Band

Bass, Middle, Treble

Volume (ch/Ad-Sw) ?

2/Yes

Volume Range/Step (dB/dB) ?

+15~-79/1

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Fader (ch/Ad-Sw) ?

6/Yes

Fader Range/Step (dB/dB) ?

+15~-79/1

Output Voltage (V, typ)

4

THD+N (dB)

0.002

EQ (number of Band) ?

3

MUTE Terminal ?

Yes

Mixing Input ?

S Stereo 6

Output Noise[µVrms]

6

Other ?

Loudness

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5(VCCL) VCCL~13.0(VCCH)

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10x7.6 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Reduce switching noise by using advanced switch circuit.
・Built-in input selector (single 3 / diff 2).
・Decrease the number of external components
・Built-in mixing volume and anti-aliasing-filter.
・Built-in anti-GSM-noise-filter.
・Package is SSOP-B28.
・It is possible to control by 3.3V / 5V for I²C BUS.
・AEC-Q100 Qualified.
X

Most Viewed