ROHM Product Detail

BD37033FV-M
Sound Processors for Car Audio

BD37033FV-M is sound processors for car audio. The functions are stereo input selector with single end 3 and ground isolation input 2, volume, 3-band parametric equalizer, loudness, 6ch fader volume, LPF for subwoofer, anti-aliasing-filter, Mixing volume. Moreover, “Advanced switch circuit”, that is ROHM original technology, can reduce various switching noise (ex.No-signal, low frequency likes 20Hz & large signal inputs). “Advanced switch” makes control of microcomputer easier, and can construct high quality car audio system.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD37033FV-ME2
Status | NRND, Status temporary due to planned product change (PCN planned)
Package | SSOP-B28
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Input (ch) ?

Stereo 5

ISO Input (ch) ?

Stereo 2

Input Gain (dB/Ad-Sw) ?

+16~0/Yes

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

31

Outputs

3

Tone Control Band

Bass, Middle, Treble

Volume (ch/Ad-Sw) ?

2/Yes

Volume Range/Step (dB/dB) ?

+15~-79/1

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Fader (ch/Ad-Sw) ?

6/Yes

Fader Range/Step (dB/dB) ?

+15~-79/1

Output Voltage (V, typ)

2.2

THD+N (dB)

0.002

EQ (number of Band) ?

3

MUTE Terminal ?

Yes

Mixing Input ?

E 1/S 4

Output Noise[µVrms]

5.5

Other ?

Loudness

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10.0x7.6 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Reduce switching noise by using advanced switch circuit.
・Built-in input selector (single 3 / diff 2).
・Decrease the number of external components
・Built-in mixing volume and anti-aliasing-filter.
・Built-in anti-GSM-noise-filter.
・Package is SSOP-B28.
・It is possible to control by 3.3V / 5V for I²C BUS.
・AEC-Q100 Qualified.
X

Most Viewed