ROHM Product Detail

Not Recommended for New Designs BD3474KS2
5.1ch/7.1ch Sound Processors with Built-in Micro-step Volume

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD3474KS2
Package | SQFP-T80C
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Input (ch) ?

18

Vcc(Min.)[V]

13

Vcc(Max.)[V]

15

Iq[mA]

60

Outputs

6

Tone Control Band

BASS, Treble

Volume (ch/Ad-Sw) ?

6/Yes

Volume Range/Step (dB/dB) ?

+32~-95, -∞/0.5

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Output Voltage (V, typ)

4.2

THD+N (dB)

0.0004

EQ (number of Band) ?

2

Output Noise[µVrms]

1.5

I/F

2-wire

Power Supply Voltage (V) ?

±6.5~±7.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

16.0x16.0 (t=1.7)

Features:

・ Micro-step Volume : +24 ~ -95dB / 0.5dB step, Mute
・ Stereo Input Selector: IN1 ~ IN12, Mute
・ Mode Selector: LINE, MULTI1, MULTI2, Mute
・ REC Output: 4 stereo output
・ MAIN Output: 1 stereo output
・ Input Attenuator for ADC: 0, -6, -6.5, -7.5, -9, -12, Mute
・ 2 Band Equalizer : +10 ~ -10dB / 1dB step
X

Most Viewed