ROHM Product Detail

BD34704KS2
ROHM Musical Device MUS-IC™ Series, 7.1ch Sound Processor for High-Quality Audio with Built-in Micro-step Volume

The BD34704KS2 is an 8ch independent volume system realized high-quality sound by improved specification of op-amp and optimized layout of the element.The system is designed to allow 7.1ch surround system application. Micro-step volume can reduce the switching pop noise during volume attenuation, so a high quality audio system could be achieved. This IC is available 12ch single-end input selectors to maximum 3 zones. And also available 2 system multi input selector.

It is the masterpiece of ROHM audio IC which pursues both the numerical values and sound quality performance required in an audio device to the utmost limits and created through the ardency of ROHM engineeers. That is ROHM Musical Device "MUS-IC".

"MUS-IC" Web Page

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD34704KS2
Status | Active
Package | SQFP-T80C
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
MSL | 3

Specifications:

MUS-IC

Yes

Input (ch) ?

18

Vcc(Min.)[V]

6.5

Vcc(Max.)[V]

7.5

Iq[mA]

32

Volume (ch/Ad-Sw) ?

8/Yes

Volume Range/Step (dB/dB) ?

+32~-95, -∞/0.5

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Output Voltage (V, typ)

4.2

THD+N (dB)

0.0004

Output Noise[µVrms]

1

I/F

2-wire

Power Supply Voltage (V) ?

±6.5~±7.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

16.0x16.0 (t=1.7)

Find Similar

Features:

  • 12ch input selectors (It is extendable to up to 18 in case of no use other functions such as Multi input, REC output and SUB output)
  • Micro-step volume can reduce the switching pop noise during volume attenuation
  • Zone 3 is supported
  • 2ch sub-volume for zone output that is available for independent control with a micro step function
  • 2-wire serial bus control, corresponding to 3.3/5V
X

Most Viewed