BD34700FV
4ch Sound Processor with Built-in Micro-step Volume

The BD34700FV is a 4ch independent volume system. Micro-step volume can reduce the switching pop noise when volume changes, so it can achieve a high-quality set. It is most suitable for subvolume of the multi channel volume such as AV receivers, but is most suitable for main volume of simple systems such as 2ch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD34700FV-E2
Status | Recommended
Package | SSOP-B40
Packing Type | Tray
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Input (ch) ?

4

Vcc(Min.)[V]

6.5

Vcc(Max.)[V]

7.5

Iq[mA]

22

Volume (ch/Ad-Sw) ?

4/Yes

Volume Range/Step (dB/dB) ?

+32~-95, -∞/0.5

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

C

Output Voltage (V, typ)

4.2

THD+N (dB)

0.0004

I/F

2-wire

Power Supply Voltage (V) ?

±6.5~±7.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2)

Find Similar

Features:

  • Micro-step volume can reduce the switching pop noise when volume changes.
  • Micro-step volume can reduce the capacitor for the DC offset cut.
  • 2-wire serial bus control, corresponding to 3.3/5V.
  • It is controllable to two chips on the same serial bus by using chip select terminal.
X

Most Viewed