ROHM Product Detail

Not Recommended for New Designs BD3461FS
General Purpose Electric Volume with Built-in Advanced Switch

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD3461FS-E2
Package | SSOP-A24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

6

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

25

Outputs

6

Volume (ch/Ad-Sw) ?

6/Yes

Volume Range/Step (dB/dB) ?

+23~-79, -∞/1

Output Voltage (V, typ)

2.35

THD+N (dB)

0.0004

Mixing Input ?

E 3

Output Noise[µVrms]

1.9

Other ?

Chip_Select, GND_ISO amp 1

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10.0x7.8 (t=2.1)

Features:

・Advanced switch prevents switching shock noise
・Low distortion: 0.0004%
・Common software facilitates development
・Monaural differential input optimized for car navigation audio
X

Most Viewed