ROHM Product Detail

BD3460FS
General Purpose Electric Volume with Built-in Advanced Switch

This series features 6ch/8ch electronic volume for faders. The advanced switch mitigates shock noise during volume switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3460FS-E2
Status | Active
Package | SSOP-A24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

6

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

25

Outputs

6

Volume (ch/Ad-Sw) ?

6/Yes

Volume Range/Step (dB/dB) ?

+23~-79, -∞/1

Output Voltage (V, typ)

2.35

THD+N (dB)

0.0004

Output Noise[µVrms]

1.9

Other ?

Chip_Select, GND_ISO amp 2

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10.0x7.8 (t=2.1)

Find Similar

Features:

・Advanced switch prevents switching shock noise
・Low distortion: 0.0004%
・Common software facilitates development
X

Most Viewed