ROHM Product Detail

Obsolete BD3402KS2
Single Power Supply Sound Processors with Built-in Pre-amp for Tape Recording and Playback

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD3402KS2
Status | Obsolete
Package | SQFP-T64
Packing Type | Tray
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Input Gain (dB/Ad-Sw) ?

-5 / 0 / 3.5

Vcc(Min.)[V]

8

Vcc(Max.)[V]

9.5

Iq[mA]

28

Tone Control Band

BASS, Treble

Output Voltage (V, typ)

2.5

THD+N (dB)

0.005

Output Noise[µVrms]

2.5

I/F

2-wire

Temperature (Min.)[°C]

-25

Temperature (Max.)[°C]

75

Package Size [mm]

14.0x14.0 (t=1.7)

Features:

  • Provides Surround and Bass Boost with the Soft-switching feature to reduce the shock
    sound at switching (BD3401KS)
  • Provides a specialized power supply terminal in a digital circuit ,in order to set and
    maintain the state inside the IC by the minute stand-by current.
  • Built-in preamplifier for cassette recording/playing allows for minimal external
    components,feeling up board space.
  • Arranges all I/O terminals to a single point and allows easy PCB routing.
  • Volume and Tone implemented with a resistance ladder circuit;achieving high
    performance with low noise and low distortion.
  • Enargy-saving design resulting in low current consumption,by utilizing the BiCOMS
    process.It has the advantage in quality over the scaling down the power heat
    control of the internal regulators.
X

Most Viewed