ROHM Product Detail

BD34354MWV (New)
32-bit, 384 kHz Sampling Stereo Audio D/A Converter

The BD34354MWV is an audio D/A converter suitable for a wide range of applications, including professional audio equipment. It achieves low-distortion, natural sound reproduction through ROHM's proprietary sound quality design technology and a newly developed DWA system. It also supports HD mono mode, contributing to the playback of high-resolution audio signals. Furthermore, an automatic mode-switching function based on the sampling frequency simplifies system design for applications handling various audio formats. Its compact package makes it ideal for multi-channel and spaceconstrained equipment.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BD34354MWV-E2
Status | Recommended
Package | UQFN056V7070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Sampling Rate (Max.) [kHz]

384

Resolution (Max.) [bit]

32

DAC channels

2

SNR (Typ.) [dB]

126

THD+N (Typ.) [dB]

-113

THD+N (DWA Option) [dB]

-115

Dynamic Range (Typ.) [dB]

125

Auto Mode Switching

PCM

Supply Voltage Range of AVCC [V]

4.5 to 5.5

Supply Voltage Range of DVDD [V]

1.4 to 1.6

Supply Voltage Range of DVDDIO [V]

3.0 to 3.6

I/F

2-wire

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.0x7.0 (t=1.0)

Find Similar

Features:

  • SNR 126 dB (Typ), THD+N -113 dB (Typ)
  • 32-bit PCM Interface
  • Sampling Frequency 32 kHz to 384 kHz
  • Current Output DAC
  • 2 Types of Digital FIR Filters
  • Stereo (2ch)/Mono (1ch)/HD Mono (1ch)
  • 2 Types of DWA Algorithms
  • Automatic Mode Switching
  • Selectable 4 Device Addresses (38h/3Ah/3Ch/3Eh)
X

Most Viewed