ROHM Product Detail

BD34353MWV (New)
32-bit, 1536 kHz Sampling Stereo Audio D/A Converter

BD34353MWV is a D/A converter for high-quality audio that incorporates ROHM's unique sound quality design technology. The newly developed DWA improves THD performance and provides higher resolution and more natural sound quality with HD (High Definition) monaural mode. In addition, an automatic mode switching function makes it possible to easily switch between PCM/DSD and between different sampling frequencies. It adopts a compact package, making it ideal for space-constrained applications such as portable devices.

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD34353MWV-E2
Status | Recommended
Package | UQFN056V7070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Sampling Rate (Max.) [kHz]

1536

Resolution (Max.) [bit]

32

DAC channels

2

SNR (Typ.) [dB]

126

THD+N (Typ.) [dB]

-113

THD+N (DWA Option) [dB]

-115

Dynamic Range (Typ.) [dB]

125

DSD Clock (Max.) [MHz]

22.5

Auto Mode Switching

PCM/DSD

Supply Voltage Range of AVCC [V]

4.5 to 5.5

Supply Voltage Range of DVDD [V]

1.4 to 1.6

Supply Voltage Range of DVDDIO [V]

3.0 to 3.6

I/F

2-wire

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.0x7.0 (t=1.0)

Find Similar

Features:

  • SNR 126 dB (Typ), THD+N -113 dB (Typ)(PCM mode)
  • Sampling Frequency 32 kHz to 1536 kHz(Double data transfer)
  • 2 Types of Digital FIR Filters(PCM mode)
  • DSD 2.8 MHz, 5.6 MHz, 11.2 MHz and 22.5 MHz
  • Supports Stereo Mode (2ch), Monaural Mode (1ch), and HD (High Definition) Monaural Mode (1ch)
  • 2 Types of DWA Algorithms
  • Automatic Mode Switching
  • Selectable 4 Device Addresses (38h/3Ah/3Ch/3Eh)
X

Most Viewed