ROHM Product Detail

BD78306EFJ-M
2.8 W High Power Monaural Speaker Amplifier for Automotive

BD78306EFJ-M is Class-AB monaural speaker amplifiers designed for automotive. Class-AB amplifiers have no requirements for care about EMI noise. Adopting power package HTSOP-J8 achieves high output power. Low quiescent current can reduce battery consumption. Shutdown current is also very low (0.1μA Typ) and pop noise level when switching to shutdown is very small, so this device is suitable for applications in which the mode often changes between "shutdown state" and "active state".

We recommend BD78306UEFJ-M for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD78306EFJ-ME2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Common Standard

AEC-Q100 (Automotive Grade)

Circuit Type

Class AB

Number of Ch

1(Analog)

Speaker Amp Output Power(Max.)[W]

1.6

Gain [dB]

6

Maximum Output [W,RL=8Ω]

1.6

Minimum Load [Ω]

4

Input Type

Differential

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

4

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 2)
  • Pop Noise Reduction Function
  • Shutdown Function
  • Protection Functions
  • Over Current Protection
  • Thermal Shutdown
  • Under Voltage Lock Out (UVLO)
  • Power Package with Thermal Pad HTSOP-J8
X

Most Viewed