ROHM Product Detail

BD5468GUL
Analog Input Monaural Class-D Speaker Amplifier

These monaural Class D speaker amps have ALC function, and are compatible with differential analog input, making them optimized for a wide variety of applications, from portable devices such as mobile phones and laptop computers to home appliances and healthcare equipment with built-in speech synthesis. In addition, an efficiency of 90% contributes to lower heat generation and greater energy conservation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5468GUL-E2
Status | Recommended
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Grade

Standard

Circuit Type

Class D

Number of Ch

1(Analog)

Speaker Amp Output Power(Max.)[W]

1

Gain [dB]

13

Maximum Output [W,RL=8Ω]

0.8

Maximim Output [W,RL=4Ω]

1.6

Minimum Load [Ω]

4

Input Type

Differential

Start Up Time [ms]

1.02

ALC/Relese time [ms/dB]

Yes/4

Stand-by Current [µA]

0.01

Power Supply Voltage (Min.) [V]

2.5

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Built-in Digital ALC (Automatic Level Control)
  • Only 3 external components
  • Ultra small package : 9 pin WL-CSP (1.7×1.7×0.55mmMax.)
  • BD5460/61GUL(not Built-in ALC, fixed Gain) Pin compatible
    BD5466GUL(Built-in ALC, max. Gain +18dB(Typ.)) Pin compatible
  • Maximum Gain : 13dB(Typ.) [in ALC activation, 13 to -2dB@1dB step]
  • ALC Release (recovery) time : 4ms / 1dB(Typ.)
  • Maximum output power :
    0.7W(Typ.)[VDD=4.2V,RL=8Ω,THD+N≦1%]
    0.5W(Typ.)[VDD=3.6V,RL=8Ω,THD+N≦1%]
  • Audio analog Input (Analog differential input & single input available)
  • No LC filter required
  • Pop noise suppression circuit
  • Shutdown function (Mute function)[shutdown current=0.1μA(Type.)]
  • Protection circuit (Short protection, Thermal shutdwon, Under voltage lockout)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD5468GUL-EVK-001
    • BD546xGUL series, BD27400GUL are a wafer-level CSP packaged low voltage monaural Class-D speaker amplifier for mobile phone, portable type electric devices. BD5460/61GUL are a fixed gain type. BD27400GUL is a variable gain type, BD5465/66/67/68/69GUL are fixed gain with ALC type.

  • User's Guide
X

Most Viewed