ROHM Product Detail

BD5465GUL
Analog Input Monaural Class-D Speaker Amplifier

These monaural Class D speaker amps have ALC function, and are compatible with differential analog input, making them optimized for a wide variety of applications, from portable devices such as mobile phones and laptop computers to home appliances and healthcare equipment with built-in speech synthesis. In addition, an efficiency of 90% contributes to lower heat generation and greater energy conservation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5465GUL-E2
Status | Recommended
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Grade

Standard

Circuit Type

Class D

Number of Ch

1(Analog)

Speaker Amp Output Power(Max.)[W]

0.6

Gain [dB]

12

Maximum Output [W,RL=8Ω]

0.6

Maximim Output [W,RL=4Ω]

1

Minimum Load [Ω]

4

Input Type

Differential

Start Up Time [ms]

1.02

ALC/Relese time [ms/dB]

Yes/560

Stand-by Current [µA]

0.01

Power Supply Voltage (Min.) [V]

2.5

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Contains Digital ALC (Automatic Level Control) Function
  • External Parts: 3 points
  • Ultra slim type package: 9pin WL-CSP (1.8×1.8×0.55mmMax.)
  • BD5460 / 61GUL (No ALC Function, Gain Fixed Goods) Pin Compatible Specs
    BD5466 / 67 / 68GUL (ALC Function, Gain Fixed Goods) Pin Compatible Specs
  • Maximum Gain: 12 dB (Typ.) [during ALC operation, +12~-3dB@1dB Step]
  • ALC limit level control type : Fixed type doesn’t follow up power supply
  • Limit output power: 0.6W (Typ.) [VDD=3.4~5.5V, RL=8Ω]
  • ALC release (recovery) time: 560ms/1dB (Typ.)
  • Audio Analog Input (corresponds to single-end input / differential input)
  • Output LC filter free
  • Pop noise suppression circuit
  • Shutdown Function (use as mute at the same time) [low shutdown current = 0.01μA (Typ.)]
  • Contains protection circuit: output short, thermal shutdown, under voltage lockout (UVLO)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD5465GUL-EVK-001
    • BD546xGUL series, BD27400GUL are a wafer-level CSP packaged low voltage monaural Class-D speaker amplifier for mobile phone, portable type electric devices. BD5460/61GUL are a fixed gain type. BD27400GUL is a variable gain type, BD5465/66/67/68/69GUL are fixed gain with ALC type.

  • User's Guide
X

Most Viewed