ROHM Product Detail

Not Recommended for New Designs BM28723AMUV
17W+17W Full Digital Speaker Amplifier with built-in DSP

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BM28723AMUV-E2
Package | VQFN032V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Grade

Standard

Circuit Type

Class D

Number of Ch

2(Digital)

Speaker Amp Output Power(Max.)[W]

20

Gain [dB]

26/32

Maximum Output [W,RL=8Ω]

17+17

Minimum Load [Ω]

4

Input Type

I2S

Stand-by Current [µA]

2500

Power Supply Voltage (Min.) [V]

10

Power Supply Voltage (Max.) [V]

24

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

X

Most Viewed