BD78310EFJ-M
2.8 W High Power Monaural Speaker Amplifier for Automotive
BD78310EFJ-M
2.8 W High Power Monaural Speaker Amplifier for Automotive
BD78310EFJ-M is Class-AB monaural speaker amplifiers designed for automotive. Class-AB amplifiers have no requirements for care about EMI noise. Adopting power package HTSOP-J8 achieves high output power. Low quiescent current can reduce battery consumption. Shutdown current is also very low (0.1μA Typ) and pop noise level when switching to shutdown is very small, so this device is suitable for applications in which the mode often changes between "shutdown state" and "active state".
We recommend BD78310UEFJ-M for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.
Product Detail
Functional Safety:

Specifications:
Grade
Automotive
Common Standard
AEC-Q100 (Automotive Grade)
Circuit Type
Class AB
Number of Ch
1(Analog)
Speaker Amp Output Power(Max.)[W]
1.6
Gain [dB]
10
Maximum Output [W,RL=8Ω]
1.6
Minimum Load [Ω]
4
Input Type
Differential
Stand-by Current [µA]
0.1
Power Supply Voltage (Min.) [V]
4
Power Supply Voltage (Max.) [V]
5.5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
- AEC-Q100 Qualified (Grade 2)
- Pop Noise Reduction Function
- Shutdown Function
- Protection Functions
- Over Current Protection
- Thermal Shutdown
- Under Voltage Lock Out (UVLO)
- Power Package with Thermal Pad HTSOP-J8
Reference Design / Application Evaluation Kit
-

- Reference Design - REF67013
- EV2W Light Control Module (LCM)
EV2W_LCM-EVK-A05 is the reference design that uses ROHM automotive LED drivers for EV Two Wheelers (TW) lighting application. The solution is integrated with Speech IC Acoustic Vehicle Alert System (AVAS). Devices used in the design are automotive grade. The reference board will enable users test operation and evaluate performance characteristics of the Head Lamp, DRL Driver (BD18354MUF), Tail Lamp Driver (BD18347AEFV), Turn Indicator Driver (BD18327EFV), Animation LED Driver (BD18333EUV) for automotive lighting applications.