ROHM Product Detail

Obsolete BD78308EFJ-M
1.2W Monaural Speaker Amplifier for Automotive

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD78308EFJ-ME2
Status | Obsolete
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Common Standard

AEC-Q100 (Automotive Grade)

Circuit Type

Class AB

Number of Ch

1(Analog)

Speaker Amp Output Power(Max.)[W]

1.6

Gain [dB]

10

Maximum Output [W,RL=8Ω]

1.6

Minimum Load [Ω]

4

Input Type

Differential

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

4

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • AEC-Q100 Qualified (Grade 2)
  • Pop Noise Reduction Function
  • Shutdown Function
  • Protection Functions
  • Over Current Protection
  • Thermal Shutdown
  • Under Voltage Lock Out (UVLO)
  • Power Package with Thermal Pad HTSOP-J8
X

Most Viewed